??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22051.0708 Spring Plunger
HELP_VARIABLE
Company
Halder
Description
EH 22051. - Spring Plungers with moveable ceramic ball and slot, stainless steel A4
Bill of material
22051.0708 Spring Plunger
BESTNR
Ref. No.
22051.0708
AUS
Version
Reinforced spring load
D1
Thread
M8
D2
3.5 mm
L
16 mm
N
1.2 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
F1
Spring load
22.9 ~N
F2
Spring load
40.0 ~N
TMIN
Operating temperature range min.
-30 °C
TMAX
Operating temperature range max.
90 °C
G
Weight
3.31 g
Embedded user actions